IESNA:LM-63-2002
[TEST]P976358
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32591)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22SR-LD2-29-S-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x2 2900LM PACKAGE 80CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 20.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2776.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 2.0000 0.0000
1.000 1 20.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
767.7 763.6 761.1 755.6 749.0 741.1 730.3 717.0 701.0 685.1 
667.7 647.7 626.4 605.1 582.4 553.2 527.8 498.4 470.4 441.2 
407.8 375.8 342.5 309.3 275.8 245.3 215.9 187.9 162.6 137.2 
115.9 95.9 74.6 58.7 41.3 21.3 0.0 
767.7 767.7 778.3 791.6 806.3 815.7 815.7 811.6 803.7 790.3 
773.0 753.0 729.0 702.4 674.4 642.4 613.1 581.2 550.4 518.5 
487.8 458.5 429.1 401.1 371.9 343.9 315.9 290.5 265.2 238.6 
213.2 186.6 158.6 126.6 92.0 49.3 0.0 
767.7 779.7 815.7 847.6 868.9 883.6 893.0 898.3 895.6 890.3 
878.3 862.3 842.3 817.0 786.3 754.4 719.7 683.7 649.1 611.7 
578.4 542.4 510.5 477.1 443.8 413.2 382.5 353.1 321.2 291.9 
259.9 226.5 189.3 146.6 103.9 53.3 0.0 
767.7 790.3 842.3 875.6 905.0 929.0 946.3 958.2 964.9 964.9 
957.0 942.3 921.0 891.6 855.6 817.0 775.7 731.7 687.7 643.8 
605.1 563.8 526.4 490.5 455.9 421.2 387.8 355.9 323.8 290.5 
258.6 218.6 173.2 130.6 89.3 45.2 0.0 
767.7 793.0 849.0 886.3 918.3 944.9 964.9 980.9 988.9 990.3 
985.0 969.0 946.3 913.0 875.6 835.7 790.3 743.7 697.1 651.7 
606.4 569.1 530.5 497.2 462.5 426.5 393.2 362.5 329.2 295.9 
258.6 214.6 169.3 126.6 84.0 38.6 0.0 
